IESNA:LM-63-2002
[TEST]P947763
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13709
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1608.5 2014 2380.5 2664.3 2895.7 3026.6 3088.2 3110.1 3221.2 3459
3851.7 4347.8 4836.1 5226 5567.1 5878.5 6075.2 6125.4 6004.4 5698
5079.5 4010.3 3310.4 2772.6 2195.8 1544.8 1015.5 711.9 555.5 479.8
435.2 365.9 310 107.6 52.4 8.5 0
1608.5 2028.1 2398.2 2687 2899.2 3042.9 3116.5 3137 3229 3443.4
3806.5 4292.6 4771.7 5175.1 5519.7 5831 6064.6 6148.8 6071.6 5811.9
5295.4 4307.5 3444.1 2892.2 2322.5 1684.2 1107.5 747.3 573.2 496.8
439.5 371.5 312.8 133 55.9 10.6 0
1608.5 2010.4 2373.5 2665 2892.2 3057.1 3148.3 3187.3 3259.4 3451.9
3761.2 4192.8 4652.8 5058.3 5385.9 5647.8 5893.3 6012.9 5982.5 5775.1
5359.8 4681.1 3731.4 3069.1 2503.7 1885.2 1258.9 836.4 618.5 513.8
453.6 394.9 338.3 258.3 131.6 15.6 0
1608.5 2010.4 2362.8 2653.7 2896.4 3082.5 3207.1 3272.2 3340.1 3488.7
3718.7 4053.4 4451.1 4832.6 5139.7 5391.6 5603.2 5774.4 5820.4 5752.5
5502.7 5039.2 4388.1 3617.5 2892.2 2247.5 1571.7 1006.3 686.4 522.2
450.8 391.3 334 266.1 186.8 72.9 0
1608.5 1951 2292.8 2591.4 2847.6 3074 3254.5 3374.1 3450.5 3568
3759 4004.6 4322.3 4645.7 4936.6 5187.1 5390.9 5572 5700.8 5735.5
5666.9 5456 5047 4428.5 3706 2967.9 2211.4 1457.8 915.7 614.2
468.5 416.1 361.6 276 186.1 58 0
1608.5 1919.9 2228.4 2519.2 2788.1 3037.2 3263.7 3442.7 3564.4 3678.4
3821.3 4026.5 4264.3 4546.7 4831.1 5114.2 5354.8 5543 5685.3 5802.7
5894 5863.6 5735.5 5444.7 4942.2 4291.2 3454 2648.7 1781.2 1099.7
713.3 487.6 353.1 213.7 107.6 28.3 0
1608.5 1860.4 2128.6 2402.5 2668.6 2929.7 3181.6 3405.9 3592 3741.4
3892.8 4058.4 4240.2 4466.7 4726.4 5020.8 5323.7 5615.9 5874.9 6102.8
6310.1 6538 6640.6 6704.3 6690.1 6401.4 5850.2 4972 3810 2580.8
1489.6 773.5 394.9 227.9 111.1 38.2 0
1608.5 1815.1 2030.3 2265.2 2508.6 2738.6 2985.6 3225.5 3456.2 3660
3863.8 4052.7 4224 4408.7 4602.6 4810.6 5051.9 5325.1 5623.7 5940.7
6286.8 6783.5 7184.8 7429.6 7708.4 7910.1 7936.3 7665.3 6960.5 5819.7
4240.2 2736.5 1394.8 569 203.1 39.6 0
1608.5 1733.7 1885.2 2060.7 2253.2 2457 2664.3 2869.5 3072.6 3281.4
3500 3702.4 3922.5 4152.5 4391.7 4631.6 4897.7 5196.3 5526.8 5901.1
6338.4 7001.5 7659.6 8110.4 8685.7 9362.9 10087.6 10570.9 10467.6 9494.6
7491.2 4856.6 2060 629.1 198.1 41 0
1608.5 1719.6 1870.3 2031.7 2213.5 2406 2602.7 2798.8 2992.7 3189.4
3383.3 3584.3 3796.5 4026.5 4264.3 4511.3 4785.8 5089.4 5429.1 5816.2
6252.8 6954.8 7617.9 8106.1 8721.1 9459.2 10250.3 10754.2 10658.6 9624.1
7446.6 4553.7 1745.1 481.9 155.7 35.4 0
1608.5 1665.8 1743.7 1848.4 1975.1 2113 2252.5 2398.9 2550.4 2703.2
2857.5 3016.7 3177.4 3347.2 3529.8 3723 3935.2 4175.9 4466 4797.2
5200.5 5841.7 6327.8 6807.6 7392.8 8096.9 8757.9 9044.5 8745.2 7603.7
5613.1 3124.3 900.8 188.9 63 14.2 0
1608.5 1626.2 1670.1 1733 1820.1 1914.2 2016.8 2122.2 2229.1 2343
2454.1 2561 2671.4 2781.1 2897.1 3019.5 3148.3 3304.7 3485.9 3720.8
4060.5 4482.3 4769.6 5090.8 5475.1 5894 6179.9 6080.1 5580.5 4643.6
3353.6 1716.1 559.8 167 57.3 13.4 0
1608.5 1590.8 1597.2 1626.2 1673.6 1722.4 1786.8 1850.5 1913.5 1979.3
2036.6 2088.3 2131.4 2171.1 2198.7 2216.4 2234.1 2246.1 2265.9 2311.9
2422.3 2487.4 2499.4 2523.5 2561 2595 2502.3 2208.6 1789.7 1326.1
901.5 510.9 256.2 108.3 52.4 18.4 0
1608.5 1516.5 1462 1433.7 1430.9 1442.2 1461.3 1482.5 1497.4 1506.6
1505.9 1488.2 1460.6 1421.7 1370 1307 1231.3 1152.8 1080.6 1013.4
944 882.4 830.8 788.3 751.5 714 667.3 604.3 517.3 400.5
291.6 214.4 148.6 95.5 54.5 15.6 0
1608.5 1447.9 1348.1 1304.2 1293.6 1302.8 1322.6 1343.8 1354.4 1351.6
1336.8 1310.6 1272.4 1224.9 1169.7 1113.1 1054.4 995.7 937.6 873.9
809.6 751.5 709.1 683.6 673.7 675.1 673.7 653.9 605 523.7
398.4 274.6 192.5 126.7 63 14.2 0
1608.5 1394.1 1273.8 1226.4 1228.5 1255.4 1285.1 1304.2 1305.6 1292.9
1268.1 1232.7 1191 1142.9 1091.9 1041.7 988.6 932.7 875.4 822.3
782 747.3 723.9 709.1 696.3 681.5 658.1 634.1 604.3 556.9
484.7 380.7 249.8 138 65.8 14.2 0
1608.5 1342.4 1218.6 1186.7 1206.5 1243.3 1272.4 1286.5 1280.8 1258.9
1224.9 1184.6 1137.9 1091.9 1043.1 995.7 963.1 924.2 875.4 836.4
810.3 775.6 721.1 677.9 649.6 622 593.7 565.4 539.9 516.6
489 444.4 363.7 278.8 163.5 39.6 0
1608.5 1313.4 1189.6 1171.9 1205.8 1241.2 1270.2 1278.7 1265.3 1230.6
1188.9 1141.4 1090.5 1045.2 1006.3 984.3 958.2 931.3 905.1 847.1
795.4 754.4 713.3 675.1 635.5 600.8 566.8 535.7 503.1 465.6
428.8 395.6 346.7 299.3 209.5 81.4 0
1608.5 1288.6 1171.2 1169 1206.5 1240.5 1266 1268.8 1248.3 1210.8
1163.4 1111 1064.3 1021.1 992.1 967.4 935.5 892.3 854.1 808.1
772.8 733.1 694.2 658.8 629.1 598.7 566.1 532.9 493.9 450.8
403.4 361.6 307.8 232.8 154.3 64.4 0
1608.5 1274.5 1162 1168.3 1209.4 1242.6 1265.3 1261 1234.9 1190.3
1135.1 1083.4 1039.5 1006.3 990.7 953.2 895.2 828 801.1 778.4
738.1 706.9 680.1 640.4 610.7 587.4 556.9 520.8 477.7 430.3
378.6 355.9 306.4 200.3 145.8 89.2 0
1608.5 1271.6 1156.3 1169 1210.1 1244.1 1264.6 1258.9 1227.1 1176.8
1120.9 1070 1026.8 1006.3 982.2 934.8 849.9 794 779.8 752.2
716.9 678.6 642.5 614.9 598 583.1 555.5 521.5 480.5 433.1
382.8 395.6 315.6 210.9 160.6 59.4 0
1608.5 1271.6 1155.6 1171.2 1210.8 1244.8 1263.9 1261 1229.9 1177.5
1120.9 1069.3 1026.1 1007 980.1 932 843.5 794.7 783.4 751.5
714.7 673 643.3 606.5 601.5 583.1 554.8 521.5 483.3 432.4
384.3 389.9 271 218 158.5 57.3 0
